El smartphone muestra el proceso de corte por láser supervisado por la cámara IDS.

Monitorización sin esfuerzo y objetivos con sistema: Dos instrucciones para la práctica

New Videos on the Vision Channel in March

How do you monitor industrial processes without complex software, a PC, or complicated cabling? Our new video shows how easy it is to get started with process monitoring using uEye Live cameras: plug-and-play, control via web front end, plus features like DPTZ and privacy zones. All directly in the camera. If you also require image analysis, you can scale up to the more powerful platform with IDS NXT cameras without any additional effort.

But a camera only works with the right lens. With the wide range of IDS C-mount lenses, the question arises: Which lens is the right one?

In our second video, we introduce the IDS Lens Finder. The tool considers parameters such as object distance, sensor format, and sensor type. Based on this, it suggests suitable lenses. Product Sales Specialist Rob Webb explains what to look for when selecting and how to find the best lens for your application from the suggestions.

Contacto
Póngase en contacto con nuestro equipo; estaremos encantados de ayudarle.

Boletín de noticias
Manténgase al día y suscríbase a nuestro boletín informativo.