Las cámaras IDS uEye XC capturan la superficie exterior de un componente redondo de aluminio.

Informe de aplicación IDS: Todo bajo control

Multi-camera system with AI and seamless traceability leaves no chance for product defects

In areas such as high-precision metalworking, accuracy is non-negotiable. This includes the automotive industry and its suppliers, which is in crisis in Germany for a variety of reasons. The sector is under enormous pressure to deliver products of impeccable quality and at the same time reduce operating costs, for example by increasing process speeds. The automotive industry's quality assurance standards are strict, the component geometries are complex and the demands on precision and process reliability are enormous. Fluctuations in detection, insufficient traceability to individual serial numbers or batches and changing environmental conditions can lead to costly errors, production downtime and complaints.

Contacto
Póngase en contacto con nuestro equipo; estaremos encantados de ayudarle.

Boletín de noticias
Manténgase al día y suscríbase a nuestro boletín informativo.